IESNA:LM-63-2002
[TEST]P395124
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2004-740-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK (FORMERLY EATON)
[LUMCAT]LAS100S-T4
[LUMINAIRE]AREA SITE LARGE HOUSING, TYPE IV
[LAMP](288) 4000K CCT, 70 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33342
TILT=NONE
288 -1 1 38 21 1 1 0.875 1.291 0
1 1 251
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
5419 5624 5847.5 6065.1 6270.1 6461.4 6664.4 6850.9 7010.9 7187.6
7331.1 7439.4 7548.7 7679.5 7811.3 7964.5 8335.4 8712.2 8676.1 8680
8799 8995.2 9207 9460.8 9610.1 9815.1 9887.3 8934.7 7189.5 4878.3
4397.1 1445.5 570 413.8 285 159.1 59.5 0
5419 5602.5 5826 6045.6 6260.4 6467.3 6646.9 6830.4 7007 7166.1
7319.4 7431.6 7546.8 7673.7 7815.2 7972.3 8314.9 8753.2 8719 8729.7
8858.6 9046 9271.5 9491.1 9641.4 9842.4 9888.3 9044 7154.4 5080.3
4551.3 1635.9 579.8 404.1 281.1 162 60.5 0
5419 5603.5 5809.4 6026.1 6243.8 6453.6 6641 6824.5 6993.4 7172
7315.5 7458 7593.6 7727.4 7873.8 8012.4 8408.6 8865.4 8887.9 8873.2
8995.2 9196.3 9405.2 9668.7 9868.8 10008.4 10067.9 9371 7647.3 5907
5209.2 2329.8 647.1 417.7 287 160.1 62.5 0
5419 5595.7 5791.9 5999.8 6207.6 6423.4 6617.6 6801.1 6982.6 7141.7
7301.8 7456 7623.9 7776.2 7925.5 8084.6 8439.9 8867.4 8998.2 8918.1
8939.6 9109.4 9370 9692.1 10006.4 10268 10486.6 10322.7 9064.5 7219.8
6721 3866.1 1480.7 537.8 341.6 193.3 70.3 0
5419 5574.2 5766.5 5963.6 6162.8 6373.6 6580.5 6749.4 6936.8 7112.4
7292 7492.1 7662.9 7834.7 8010.4 8187.1 8490.6 8914.2 9228.5 9210
9141.6 9251 9513.5 9868.8 10318.8 10809.7 11207 11465.6 11104.5 9980.1
9695.1 7204.2 4308.3 1708.1 709.6 375.8 130.8 0
5419 5554.7 5728.4 5907 6099.3 6295.5 6502.4 6689.8 6871.4 7074.4
7280.3 7493.1 7697.1 7893.3 8086.5 8265.2 8523.8 8929.8 9367.1 9575
9499.8 9625.8 9935.2 10324.6 10835.1 11407 12002.4 12519.7 12736.4 12470.9
12328.4 10829.2 8555 5643.5 3098 1361.6 378.7 0
5419 5541 5680.6 5836.8 6015.4 6202.8 6396 6588.3 6786.4 7001.2
7224.7 7455 7664.9 7874.7 8085.6 8299.3 8565.8 8931.8 9376.9 9792.7
9830.7 10053.3 10406.6 10823.4 11329 11889.2 12477.8 13035.1 13417.7 13527
13491.9 12907.2 11346.5 8871.3 6044.6 2979.9 1076.6 0
5419 5504.9 5621 5750.9 5907 6072 6243.8 6428.2 6638.1 6860.6
7098.8 7320.3 7550.7 7771.3 8010.4 8242.7 8524.8 8869.3 9289 9757.5
9927.4 10182.1 10555.9 10956.1 11433.4 11925.3 12401.6 12839.9 13115.1 13183.4
13170.8 12889.7 11717.4 9197.3 5314.6 2115.1 344.5 0
5419 5477.6 5556.6 5653.3 5775.3 5918.7 6075.9 6239.9 6429.2 6632.2
6847.9 7085.1 7302.8 7542.9 7793.7 8051.4 8366.7 8708.3 9114.3 9476.4
9593.5 9882.5 10239.7 10583.3 10939.5 11290.9 11614 11815 11814.1 11657.9
11591.5 10920 9011.8 5363.4 1920.9 297.7 50.8 0
5419 5447.3 5490.3 5550.8 5637.6 5731.3 5858.2 5988 6160.8 6332.6
6534.6 6733.7 6954.3 7179.8 7433.6 7714.7 8028.9 8392 8640.9 8807.8
9006.9 9265.6 9519.4 9728.2 9892.2 10020.1 10024 9871.7 9518.4 9084.1
8919.1 8001.6 6596.1 4436.1 1982.3 357.2 50.8 0
5419 5426.8 5450.2 5493.2 5554.7 5632.8 5731.3 5853.3 5991 6149.1
6324.8 6509.2 6718.1 6927 7162.2 7449.2 7782 8093.4 8218.3 8384.2
8596 8812.7 8999.1 9141.6 9230.5 9227.5 9080.1 8740.5 8158.8 7571.2
7385.7 6359.9 5021.8 3511.8 2001.9 830.6 131.8 0
5419 5413.1 5415.1 5431.7 5467.8 5525.4 5593.7 5687.4 5803.6 5937.3
6081.7 6249.6 6435.1 6643 6872.3 7170 7475.5 7651.2 7743.9 7926.5
8118.7 8288.6 8416.4 8492.6 8481.8 8356.9 8090.4 7635.6 6912.4 6243.8
6046.6 5093 3858.3 2536.7 1604.6 781.8 192.3 0
5419 5376.1 5332.1 5307.7 5298 5297 5310.7 5344.8 5391.7 5457.1
5548.8 5658.1 5789.9 5953.9 6159.8 6428.2 6586.4 6594.2 6712.3 6864.5
7006.1 7116.3 7169.1 7142.7 6993.4 6713.2 6299.4 5731.3 4959.3 4362.9
4195 3276.6 2335.7 1440.6 776.9 159.1 40 0
5419 5334.1 5249.2 5177.9 5120.3 5065.7 5023.7 4990.5 4969 4960.3
4974.9 5013 5080.3 5190.6 5356.5 5506.8 5464.9 5487.3 5588.8 5694.2
5778.2 5817.2 5797.7 5694.2 5477.6 5186.7 4821.7 4321.9 3706 3167.3
3053.1 2197.1 1410.4 587.6 175.7 94.7 36.1 0
5419 5306.8 5176 5064.7 4952.5 4853.9 4760.2 4672.3 4594.2 4525.9
4477.1 4449.8 4455.6 4503.5 4585.5 4569.8 4474.2 4456.6 4463.5 4483
4503.5 4509.3 4493.7 4416.6 4262.4 4041.8 3680.7 3254.1 2631.4 2111.2
1969.7 1349.9 856 338.7 177.6 96.6 39 0
5419 5269.7 5118.4 4966.1 4809 4670.4 4543.5 4423.4 4319 4221.4
4132.6 4067.2 4032 4028.1 4026.2 3899.3 3793.9 3732.4 3692.4 3668
3639.7 3604.5 3554.8 3473.7 3343.9 3137 2775.9 2331.8 1807.6 1441.6
1351.8 1002.4 667.6 419.7 213.8 98.6 31.2 0
5419 5251.1 5062.7 4877.3 4694.8 4533.7 4382.4 4244.8 4129.6 4019.4
3921.8 3829 3760.7 3708 3641.6 3511.8 3404.4 3343 3294.2 3228.8
3171.2 3111.6 3033.5 2936.9 2780.8 2520.1 2174.6 1821.3 1447.5 1176.1
1113.7 744.7 424.6 280.1 183.5 99.6 26.4 0
5419 5226.7 5016.9 4804.1 4601.1 4436.1 4281.9 4138.4 4004.7 3889.5
3792.9 3703.1 3600.6 3518.6 3423 3314.6 3233.6 3173.1 3114.6 3051.1
2983.8 2902.8 2808.1 2685.1 2481.1 2216.6 1867.2 1533.4 1038.5 622.7
554.4 411.9 329.9 244 165 85.9 26.4 0
5419 5226.7 4983.7 4763.1 4552.3 4371.7 4215.5 4071.1 3933.5 3824.1
3724.6 3621.1 3528.4 3420.1 3320.5 3247.3 3180.9 3123.3 3061.9 2991.6
2914.5 2824.7 2714.4 2565 2343.5 2049.7 1669 1053.2 583.7 493.9
478.3 407 329.9 249.9 171.8 91.7 22.4 0
5419 5216 4978.8 4736.7 4523 4349.3 4182.4 4040.8 3908.1 3808.5
3697.3 3596.7 3492.3 3381 3297.1 3226.8 3171.2 3107.7 3034.5 2963.3
2894 2799.3 2683.1 2524.1 2289.8 1965.8 1443.6 823.8 569 510.5
488 419.7 342.6 264.5 184.5 94.7 15.6 0
5419 5207.2 4968.1 4718.2 4516.2 4332.7 4175.5 4035.9 3908.1 3802.7
3693.4 3585 3478.6 3378.1 3298.1 3223.9 3165.3 3102.8 3028.7 2964.2
2886.2 2793.4 2677.3 2518.2 2281 1939.4 1390.9 772.1 571 503.6
495.8 422.6 344.5 270.4 185.4 91.7 16.6 0
